IESNA:LM-63-2002
[TEST]P1426785
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-658-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/9/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17RH9830DE010 E3HY1MW
[LUMINAIRE]3in Adjustable LED luminaire with, RH optic, 3000K CCT AND, 98CRI , E3HY1MW TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]564
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 20.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1240.3 1212.1 1132 1046.1 977.9 927.3 841.4 656.6 414.2 245.9
198.9 183.6 171.8 150.6 123.6 101.2 81.2 64.7 50.6 38.8
29.4 22.4 17.7 14.1 10.6 8.2 7.1 4.7 3.5 3.5
2.4 1.2 1.2 1.2 0 0 0
